Shows 30 product(s)
Ignition Units, EBI4, Secondary peak voltage [kV]: 15, Supply voltage [V] AC: 187 - 255, 60.0 VA, Housing: Standard
EBI4 STD. IGNITION UNIT 230 V
Ignition Units, EBI4, Secondary peak voltage [kV]: 15, Supply voltage [V] AC: 187 - 255, 60.0 VA, Housing: Special
EBI4 SPECIAL HOUSING IGNITION UNIT 230 V
Ignition Units, EBI4 HPM, Secondary peak voltage [kV]: 2 x 7.5, Supply voltage [V] AC: 187 - 255, 90.0 VA, Housing: Standard
EBI4 HPM STD. IGNITION UNIT 230 V
Ignition Units, EBI4 HPM, Secondary peak voltage [kV]: 2 x 7.5, Supply voltage [V] AC: 187 - 255, 90.0 VA, Housing: Special
EBI4 HPM SPECIAL HOUSING IGNITION UNIT 230 V
Ignition Units, EBI4 CM, Secondary peak voltage [kV]: 2 x 7.5, Supply voltage [V] AC: 187 - 255, 60.0 VA, Housing: Standard
EBI4 CM STD. IGNITION UNIT 230 V
Ignition Units, EBI4 CM, Secondary peak voltage [kV]: 2 x 7.5, Supply voltage [V] AC: 187 - 255, 60.0 VA, Housing: Special
EBI4CM SPECIAL HOUSING IGNITION UNIT 230 V
Ignition Units, EBI4 1P, Secondary peak voltage [kV]: 12, Supply voltage [V] AC: 187 - 255, 60.0 VA, Housing: Special
EBI4 1P SPECIAL HOUSING IGNITION UNIT 230V