Boiler Thermostats, AT, Temperature scale: Internal, 30 °C - 90 °C
Boiler Thermostats, AT, Temperature scale: Internal, 30 °C - 90 °C

041E0020

PIPE THERMOSTAT TYPE AT INTERNAL SETTING

Product details

Gross weight 0.22 kg
Net weight 0.22 kg
EAN 5702425028045

 

Description PIPE THERMOSTAT TYPE AT INTERNAL SETTING
Packing format Multi pack
Product group Boiler Thermostats
Quantity per packing format 30 pc
Temperature range pipe thermostat [˚C] [Max] 90 °C
Temperature range pipe thermostat [˚C] [Min] 30 °C
Temperature scale Internal
Type AT

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality