Ball valves, JIP-WW, RB, Electric actuator, Reduced Bore, DN 250, Welded / Welded
065N9846
JIP Ball valve with electric actuator AUMA Norm SA 07.6
JIP Ball valve with electric actuator AUMA Norm SA 07.6
Gross weight | 157 Kilogram |
Net weight | 130 Kilogram |
EAN | 5715162914854 |
Gross weight | 157 Kilogram |
Net weight | 130 Kilogram |
EAN | 5715162914854 |
Application | District heating and cooling |
Approval standard | EN 12266 part 1 P10-P11-P12 & part 2 F20 |
Body material | Weldable steel #20 or similar CE PED approved material |
Cone /seat sealing material | PTFE+C |
Connection types | Welded / Welded |
Description | JIP Ball valve with electric actuator AUMA Norm SA 07.6 |
Differential pressure range [bar] [Max] | 25 bar |
Function | On/off |
Gear flange type | F16 |
Kvs values [m³/h] | 5100 m³/h |
Leakage rate [% Kvs] | Leakage rate A |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 180 °C |
Media temperature [°C] [Min] | 0 °C |
Medium alternative | Glycolic water up to 50% |
Mounting orientation | All |
Product group | Ball valves |
Type | JIP-WW, RB, Electric actuator |
Valve ball material | Stainless steel |
Valve body material | Weldable steel #20 or similar CE PED approved material |
Valve size | DN 250 |
Valve stem material | Stainless steel |
Valve type | Reduced Bore |
Welding ends material | Weldable steel #20 or similar CE PED approved material |
Application | District heating and cooling |
Approval standard | EN 12266 part 1 P10-P11-P12 & part 2 F20 |
Body material | Weldable steel #20 or similar CE PED approved material |
Cone /seat sealing material | PTFE+C |
Connection types | Welded / Welded |
Description | JIP Ball valve with electric actuator AUMA Norm SA 07.6 |
Differential pressure range [bar] [Max] | 25 bar |
Function | On/off |
Gear flange type | F16 |
Kvs values [m³/h] | 5100 m³/h |
Leakage rate [% Kvs] | Leakage rate A |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 180 °C |
Media temperature [°C] [Min] | 0 °C |
Medium alternative | Glycolic water up to 50% |
Mounting orientation | All |
Product group | Ball valves |
Type | JIP-WW, RB, Electric actuator |
Valve ball material | Stainless steel |
Valve body material | Weldable steel #20 or similar CE PED approved material |
Valve size | DN 250 |
Valve stem material | Stainless steel |
Valve type | Reduced Bore |
Welding ends material | Weldable steel #20 or similar CE PED approved material |