Ball valves, JIP-FF, RB, Electric actuator, Reduced Bore, PN 16, DN 500, Flange / Flange
065N9864
JIP Ball valve with electric actuator AUMA Norm SA 10.2
JIP Ball valve with electric actuator AUMA Norm SA 10.2
Gross weight | 916 Kilogram |
Net weight | 889 Kilogram |
EAN | 5715162915110 |
Gross weight | 916 Kilogram |
Net weight | 889 Kilogram |
EAN | 5715162915110 |
Ambient temperature [°C] [min] | -40 °C |
Application | District heating and cooling |
Approval standard | EN 12266 part 1 P10-P11-P12 & part 2 F20 |
Body material | Weldable steel #20 or similar CE PED approved material |
Cone /seat sealing material | PTFE+C |
Connection types | Flange / Flange |
Description | JIP Ball valve with electric actuator AUMA Norm SA 10.2 |
Differential pressure range [bar] [Max] | 16 bar |
Flanges material | EN1092-Weldable steel #20 or similar CE PED approved material |
Function | On/off |
Gear flange type | F25 |
Kvs values [m³/h] | 23700 m³/h |
Leakage rate [% Kvs] | Leakage rate A |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Min] | -40 °C |
Medium alternative | Glycolic water up to 50% |
Mounting orientation | All |
Operation type | Electric actuator |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 16 |
Product group | Ball valves |
Rotation angle [°] | 90 ° |
Stem sealing material | PTFE/Graphite |
Storage temperature [°C] [Min] | -40 °C |
Type | JIP-FF, RB, Electric actuator |
Valve ball material | Stainless steel |
Valve body material | Weldable steel #20 or similar CE PED approved material |
Valve size | DN 500 |
Valve stem material | Stainless steel e.g. X2CrNi19-11 (EN10272) / Mat. no. 1.4306 |
Valve type | Reduced Bore |
Ambient temperature [°C] [min] | -40 °C |
Application | District heating and cooling |
Approval standard | EN 12266 part 1 P10-P11-P12 & part 2 F20 |
Body material | Weldable steel #20 or similar CE PED approved material |
Cone /seat sealing material | PTFE+C |
Connection types | Flange / Flange |
Description | JIP Ball valve with electric actuator AUMA Norm SA 10.2 |
Differential pressure range [bar] [Max] | 16 bar |
Flanges material | EN1092-Weldable steel #20 or similar CE PED approved material |
Function | On/off |
Gear flange type | F25 |
Kvs values [m³/h] | 23700 m³/h |
Leakage rate [% Kvs] | Leakage rate A |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Min] | -40 °C |
Medium alternative | Glycolic water up to 50% |
Mounting orientation | All |
Operation type | Electric actuator |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 16 |
Product group | Ball valves |
Rotation angle [°] | 90 ° |
Stem sealing material | PTFE/Graphite |
Storage temperature [°C] [Min] | -40 °C |
Type | JIP-FF, RB, Electric actuator |
Valve ball material | Stainless steel |
Valve body material | Weldable steel #20 or similar CE PED approved material |
Valve size | DN 500 |
Valve stem material | Stainless steel e.g. X2CrNi19-11 (EN10272) / Mat. no. 1.4306 |
Valve type | Reduced Bore |