Valve Stations

Shows 72 product(s)

Valve station, ICF SS 20-6-90, 3/4 in

Connection size [in]: 3/4 in, Connection size [mm]: 20, Connection type: Butt weld, Connection standard: EN 10220, Body material: Stainless steel, Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120

Valve station, ICF SS 20-4-9H, 3/4 in

Connection size [in]: 3/4 in, Connection size [mm]: 20, Connection type: Butt weld, Connection standard: EN 10220, Body material: Stainless steel, Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120

Valve station, ICF SS 20-6-90, 3/4 in

Connection size [in]: 3/4 in, Connection size [mm]: 20, Connection type: Butt weld, Connection standard: EN 10220, Body material: Stainless steel, Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120

Valve station, ICF SS 20-6-90, 3/4 in

Connection size [in]: 3/4 in, Connection size [mm]: 20, Connection type: Butt weld, Connection standard: EN 10220, Body material: Stainless steel, Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120

Valve station, ICF SS 20-6-90, 3/4 in

Connection size [in]: 3/4 in, Connection size [mm]: 20, Connection type: Butt weld, Connection standard: EN 10220, Body material: Stainless steel, Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120

View: