Shut-off ball valve, GBC 18s
Shut-off ball valve, GBC 18s

009G7065

Inlet connection type: SOLDER, ODF, Outlet connection type: SOLDER, ODF, Inlet size [mm]: 18.00, Outlet size [mm]: 18.00

Product details

Gross weight 0.47 kg
Net weight 0.39 kg
EAN 5702428065801

 

Access port YES
Approval C UL US LISTED
CE
EAC
Body material Brass
Connection material Copper
Cv value [gal/min] 25.35 gal/min
Direction Straightway
Equipment Cap w. wire seal
Flow direction Bi-flow
Flow direction indicator Embossed 2-way arrow
Inlet connection type SOLDER, ODF
Inlet size [mm] 18 mm
Kv value [m³/h] 21.93 m³/h
Max. test pressure [bar] 65 bar
Max. test pressure [psig] 940 psig
Max. Working Pressure [bar] 45 bar
Max. Working Pressure [psig] 650 psig
Outlet connection type SOLDER, ODF
Outlet size [mm] 18 mm
Packing format Multi pack
Panel mounting option M4 × 0.7 (2 PC)
Parts included Schrader valve
Product accessories BM/GBC valve accessories
Product description Ball Valve
Product family name GBC
Product group Shut-off and regulating valves
Product name Shut-off ball valve
Quantity per packing format 25 pc
Refrigerants R134a
R22/R407C
R32
R407A
R407F
R410A
R448A
R449A
R450A
R452A
R513A
R1234ze(E)
R404A/R507A
Serviceable BM/GBC valve spare parts
Temperature range [°C] [Max] 150 °C
Temperature range [°C] [Min] -40 °C
Temperature range [°F] [Max] 300 °F
Temperature range [°F] [Min] -40 °F
Type GBC 18s
UL approved refrigerants R134a
R22
R404A
R407A
R407C
R407F
R410A
R448A
R449A
R450A
R452A
R507A
R513A

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality