Spare part, ICM 50, Service kit
027H5220
Product Type: Spare part, Used for product: ICM 50, Type designation: Service kit
Product Type: Spare part, Used for product: ICM 50, Type designation: Service kit
Gross weight | 0.056 Kg |
Net weight | 0.006 Kg |
Volume | 0.128 Liter |
EAN | 5702428229227 |
Gross weight | 0.056 Kg |
Net weight | 0.006 Kg |
Volume | 0.128 Liter |
EAN | 5702428229227 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICM / ICS / ICLX spare parts |
Product Name Description | Service kit |
Quantity per packing format | 50 pc |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | ICM 50 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | ICM / ICS / ICLX spare parts |
Product Name Description | Service kit |
Quantity per packing format | 50 pc |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | ICM 50 |