Multi Function Valve Body

Shows 161 product(s)

Multifunction valve body, SVL 6, SVL Flexline, Angleway

Max. Working Pressure [bar]: 52.0, Inlet connection type: G, Outlet connection type: G

Multifunction valve body, SVL 10, SVL Flexline, Angleway

Max. Working Pressure [bar]: 52.0, Inlet connection size [mm]: 10.0, Inlet connection type: Butt weld, Outlet connection size [mm]: 10.0, Outlet connection type: Butt weld

Multifunction valve body, SVL 10, SVL Flexline, Straightway

Max. Working Pressure [bar]: 52.0, Inlet connection size [mm]: 10.0, Inlet connection type: Butt weld, Outlet connection size [mm]: 10.0, Outlet connection type: Butt weld

Multifunction valve body, SVL 15, SVL Flexline, Straightway

Max. Working Pressure [bar]: 52.0, Inlet connection size [mm]: 15.0, Inlet connection type: Socket weld, Outlet connection size [mm]: 15.0, Outlet connection type: Socket weld

Multifunction valve body, SVL 20, SVL Flexline, Angleway

Max. Working Pressure [bar]: 52.0, Inlet connection size [mm]: 20.0, Inlet connection type: Butt weld, Outlet connection size [mm]: 20.0, Outlet connection type: Butt weld

View: