Components for Hot Gas Defrost Control Valves

Shows 111 product(s)

Motor operated valve, ICM 20-A

Inlet connection type: Butt weld, Outlet connection type: Butt weld, Connection standard: EN 10220, Inlet connection size [mm]: 25.0, Outlet connection size [mm]: 25.0, Kv value [m³/h]: 0.600

Motor operated valve, ICM 20-B

Inlet connection type: Butt weld, Outlet connection type: Butt weld, Connection standard: EN 10220, Inlet connection size [mm]: 25.0, Outlet connection size [mm]: 25.0, Kv value [m³/h]: 2.400

Motor operated valve, ICM 20-C

Inlet connection type: Butt weld, Outlet connection type: Butt weld, Connection standard: EN 10220, Inlet connection size [mm]: 25.0, Outlet connection size [mm]: 25.0, Kv value [m³/h]: 4.600

Motor operated valve, ICM 20-C

Inlet connection type: Butt weld, Outlet connection type: Butt weld, Connection standard: ASME B 36.10M SCHEDULE 80, Inlet connection size [mm]: 25.0, Outlet connection size [mm]: 25.0, Kv value [m³/h]: 4.600

Motor operated valve, ICM 20-B

Inlet connection type: Butt weld, Outlet connection type: Butt weld, Connection standard: EN 10220, Inlet connection size [mm]: 25.0, Outlet connection size [mm]: 25.0, Kv value [m³/h]: 2.400

View: