Flange set, Flange, Soldering
Flange set, Flange, Soldering

006-1195

Connection standard: ASME B 16.22, Material Spec.: Brass, Used for product: CVK; CVM; EVR 15; EVRA 10; EVRA 15; EVRA 3; NRVA 15; NRVA 20; TE 12; TEA 20; TEAT 20; TEVA 20

Product details

Gross weight 0.83 kg
Net weight 0.82 kg
EAN 5702422110378

 

Connection standard ASME B 16.22
Connection type Soldering
Flange design Tongue
Flange form Oval
Flange version 1.2
Material Spec. Brass
Packing format Multi pack
Parts included 2 flanges
2 gaskets
2 staybolts
4 nuts
Product family name NRVA
Product group Flanges
Product name Flange set
Quantity per packing format 8 pc
Staybolt dimension M12 x 127 mm
Type Flange
Used for product CVK
CVM
EVR 15
TE 12
TEA 20
TEAT 20
TEVA 20
EVRA 10
EVRA 15
EVRA 3
NRVA 15
NRVA 20

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality