Electric Expansion Valves for Commercial Refrigeration

Shows 27 product(s)

034G7500

Electric expansion valve, ETS 12C

Inlet connection type: Solder ODF, Inlet size [in]: 1/2 in, Outlet size [in]: 1/2 in

034G7501

Electric expansion valve, ETS 12C

Inlet connection type: Solder ODF, Inlet size [mm]: 16.00, Inlet size [in]: 5/8 in, Outlet size [mm]: 16.00, Outlet size [in]: 5/8 in

034G7511

Electric expansion valve, ETS 12C

Inlet connection type: Solder ODF, Inlet size [mm]: 16.00, Inlet size [in]: 5/8 in, Outlet size [mm]: 16.00, Outlet size [in]: 5/8 in

034G7612

Electric expansion valve, ETS 25C

Inlet connection type: Solder ODF, Inlet size [in]: 7/8 in, Inlet size [mm]: 22.00, Outlet size [in]: 7/8 in, Outlet size [mm]: 22.00

034G7700

Electric expansion valve, ETS 50C

Inlet connection type: Solder ODF, Inlet size [mm]: 22.00, Inlet size [in]: 7/8 in, Outlet size [mm]: 22.00, Outlet size [in]: 7/8 in

View: