
034G1013
Inlet connection type: Solder ODF, Inlet size [in]: 1 1/8 in, Outlet size [in]: 1 1/8 in
Inlet connection type: Solder ODF, Inlet size [in]: 1 1/8 in, Outlet size [in]: 1 1/8 in
Gross weight | 1.83 kg |
Net weight | 1.75 kg |
EAN | 5702428827140 |
Gross weight | 1.83 kg |
Net weight | 1.75 kg |
EAN | 5702428827140 |
Ambient temperature range [°C] [Max] | 60 °C |
Ambient temperature range [°C] [Min] | -40 °C |
Ambient temperature range [°F] [Max] | 140 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Approval |
CE EAC LLC CDC TYSK |
Balanced port [Yes/No] | Yes |
Category | I |
Compatible Danfoss controllers |
EKC 312 EKC 316A EKD 316 EKD 316C EXD 316 |
Connection material | Bi-metal: Steel/copper |
Connection type | Solder, ODF |
Direction | Straightway |
Electrical conn. Male/Female | Male |
Electrical connection | M12 |
Electrical connection size | 4 pin |
Enclosure rating IP | IP67 |
Flow direction | Bi-flow |
Fluid Group | II |
Full travel time speed [s] [Max] | 17 " |
Full travel time speed [s] [Min] | 8.5 " |
Inlet connection type | Solder ODF |
Inlet size [in] | 1 1/8 in |
Lubricants compatibility |
All ester oils All mineral oils |
Manual operation option | AST-G service driver |
Max allowed duty cycle [%] | 100 % |
Max tot PowerCons CurrDrive[W] | 1.3 W |
Max tot PowerCons VoltDrive[W] | 5.5 W |
Max. Working Pressure [bar] | 45.5 bar |
Max. Working Pressure [psig] | 660 psig |
MaxOPD [bar] | 33 bar |
MaxOPD [psi] | 478.6 psi |
MaxOPD reverse [bar] | 33 bar |
MaxOPD reverse [psi] | 478.6 psi |
Motor type | Bi-polar |
Outlet connection type | Solder ODF |
Outlet size [in] | 1 1/8 in |
Packing format | Industrial pack |
Phase current (peak) [mA] | 141 mA |
Phase current (RMS) [mA] | 100 mA |
Phase inductance [µH] | 85000 µH |
Product accessories | Stepper valve accessories |
Product family name | ETS |
Product group | Expansion valves |
Product name | Electric expansion valve |
Quantity per packing format | 6 pc |
Rated cap. cond. note | Full stroke open, normal flow |
Rated cap. conditions [IMP] |
tcond=90 °F tevap=40 °F tliq=82 °F |
Rated cap. conditions [SI] |
tcond=32 °C tevap=5 °C tliq=28 °C |
Rated cap. R404A/R507A [kW] | 161.4 kW |
Rated cap. R404A/R507A [TR] | 46.3 tons |
Rated capacity R134a [kW] | 170 kW |
Rated capacity R134a [TR] | 48.9 tons |
Rated capacity R22 [kW] | 215 kW |
Rated capacity R22 [TR] | 62 tons |
Rated capacity R407C [kW] | 240.5 kW |
Rated capacity R407C [TR] | 69.1 tons |
Rated capacity R410A [kW] | 262.3 kW |
Rated capacity R410A [TR] | 75.7 tons |
Refrigerant oil compatibility |
All ester oils All mineral oils |
Refrigerant temperature [ºC] [Max] | 65 °C |
Refrigerant temperature [ºC] [Min] | -40 °C |
Refrigerant temperature [ºF] [Max] | 150 °F |
Refrigerant temperature [ºF] [Min] | -40 °F |
Refrigerants |
R1234ze R134a R22/R407C R410A R448A R449A R404A/R507A |
Resistance [kOhm] | 0.052 kOhm |
Serviceable | Stepper valve spare parts |
Step mode | 2-phase full step |
Total steps | 2625 (full steps) |
Type | ETS 50 |
Voltage [V] DC [Max] | 13.8 V |
Voltage [V] DC [Min] | 11.5 V |
Ambient temperature range [°C] [Max] | 60 °C |
Ambient temperature range [°C] [Min] | -40 °C |
Ambient temperature range [°F] [Max] | 140 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Approval |
CE EAC LLC CDC TYSK |
Balanced port [Yes/No] | Yes |
Category | I |
Compatible Danfoss controllers |
EKC 312 EKC 316A EKD 316 EKD 316C EXD 316 |
Connection material | Bi-metal: Steel/copper |
Connection type | Solder, ODF |
Direction | Straightway |
Electrical conn. Male/Female | Male |
Electrical connection | M12 |
Electrical connection size | 4 pin |
Enclosure rating IP | IP67 |
Flow direction | Bi-flow |
Fluid Group | II |
Full travel time speed [s] [Max] | 17 " |
Full travel time speed [s] [Min] | 8.5 " |
Inlet connection type | Solder ODF |
Inlet size [in] | 1 1/8 in |
Lubricants compatibility |
All ester oils All mineral oils |
Manual operation option | AST-G service driver |
Max allowed duty cycle [%] | 100 % |
Max tot PowerCons CurrDrive[W] | 1.3 W |
Max tot PowerCons VoltDrive[W] | 5.5 W |
Max. Working Pressure [bar] | 45.5 bar |
Max. Working Pressure [psig] | 660 psig |
MaxOPD [bar] | 33 bar |
MaxOPD [psi] | 478.6 psi |
MaxOPD reverse [bar] | 33 bar |
MaxOPD reverse [psi] | 478.6 psi |
Motor type | Bi-polar |
Outlet connection type | Solder ODF |
Outlet size [in] | 1 1/8 in |
Packing format | Industrial pack |
Phase current (peak) [mA] | 141 mA |
Phase current (RMS) [mA] | 100 mA |
Phase inductance [µH] | 85000 µH |
Product accessories | Stepper valve accessories |
Product family name | ETS |
Product group | Expansion valves |
Product name | Electric expansion valve |
Quantity per packing format | 6 pc |
Rated cap. cond. note | Full stroke open, normal flow |
Rated cap. conditions [IMP] |
tcond=90 °F tevap=40 °F tliq=82 °F |
Rated cap. conditions [SI] |
tcond=32 °C tevap=5 °C tliq=28 °C |
Rated cap. R404A/R507A [kW] | 161.4 kW |
Rated cap. R404A/R507A [TR] | 46.3 tons |
Rated capacity R134a [kW] | 170 kW |
Rated capacity R134a [TR] | 48.9 tons |
Rated capacity R22 [kW] | 215 kW |
Rated capacity R22 [TR] | 62 tons |
Rated capacity R407C [kW] | 240.5 kW |
Rated capacity R407C [TR] | 69.1 tons |
Rated capacity R410A [kW] | 262.3 kW |
Rated capacity R410A [TR] | 75.7 tons |
Refrigerant oil compatibility |
All ester oils All mineral oils |
Refrigerant temperature [ºC] [Max] | 65 °C |
Refrigerant temperature [ºC] [Min] | -40 °C |
Refrigerant temperature [ºF] [Max] | 150 °F |
Refrigerant temperature [ºF] [Min] | -40 °F |
Refrigerants |
R1234ze R134a R22/R407C R410A R448A R449A R404A/R507A |
Resistance [kOhm] | 0.052 kOhm |
Serviceable | Stepper valve spare parts |
Step mode | 2-phase full step |
Total steps | 2625 (full steps) |
Type | ETS 50 |
Voltage [V] DC [Max] | 13.8 V |
Voltage [V] DC [Min] | 11.5 V |