Thermostatic Expansion Valves (Parts Program)

Shows 150 product(s)

Thermostatic expansion valve, TE 2, R23

Temperature range [°C]: -90 - -65, MOP Point [°C]: -60, Pressure equalization: Externally equalized

Thermostatic expansion valve, TE 2, R23

Temperature range [°C]: -90 - -55, MOP Point [°C]: -50, Pressure equalization: Externally equalized

Thermostatic expansion valve, TE 2, R23

Temperature range [°C]: -70 - -40, Pressure equalization: Externally equalized

Thermostatic expansion valve, TE 2, R22/R407C

Temperature range [°C]: -40 - 10, Pressure equalization: Externally equalized

Thermostatic expansion valve, TE 2, R22/R407C

Temperature range [°C]: -60 - -25, Pressure equalization: Externally equalized

View: