Check valve, VALVE BODY
Check valve, VALVE BODY

020X0030

Temperature range [°C]: -50 - 140

Product details

Gross weight 0.78 kg
Net weight 0.78 kg
EAN 5715162131688

 

Approval CE
Category II
Comments WITHOUT FLANGE
Cv value [gal/min] 87 gal/min
Fluid Group I
Further information Without flange
Kv value [m³/h] 75 m³/h
Max. Working Pressure [bar] 40 bar
Max. Working Pressure [psig] 580 psig
Packing format Single pack
Product description Check Valve body
Product group Check valves
Product name Check valve
Quantity per packing format 1 pc
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R717
R507A
Temperature range [°C] [Max] 140 °C
Temperature range [°C] [Min] -50 °C
Temperature range [°F] [Max] 284 °F
Temperature range [°F] [Min] -58 °F
Type VALVE BODY
Used for product NRVA 65

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality