Shows 126 product(s)
Outlet connection size [mm]: 10.0, Inlet connection size [mm]: 10.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 0.150, Max. Working Pressure [bar]: 52.0
Outlet connection size [mm]: 10.0, Inlet connection size [mm]: 10.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 0.600, Max. Working Pressure [bar]: 52.0
Outlet connection size [mm]: 10.0, Inlet connection size [mm]: 10.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 0.150, Max. Working Pressure [bar]: 52.0
Outlet connection size [mm]: 10.0, Inlet connection size [mm]: 10.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 0.600, Max. Working Pressure [bar]: 52.0
Outlet connection size [mm]: 10.0, Inlet connection size [mm]: 10.0, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 0.150, Max. Working Pressure [bar]: 52.0