Liquid level regulating valve, PMFLE 80-1
Liquid level regulating valve, PMFLE 80-1

027F4048

Max. Working Pressure [bar]: 28.0, Temperature range [°C]: -60 - 120

Product details

Gross weight 7 kg
Net weight 7 kg
EAN 5702428168601

 

Approval EAC
LLC CDC EURO-TYSK
Category Art. 3, par. 3
Colour Paint Cr3 / TLP
Fluid Group I
Max. Working Pressure [bar] 28 bar
Max. Working Pressure [psig] 406 psig
Packing format Single pack
Parts included Blanking plug
Flange bolts
Flange gaskets
Pilot connector
Product group Liquid level regulating valves
Product name Liquid level regulating valve
Quantity per packing format 1 pc
Refrigerants R1270
R170
R290
R600
R600a
RE170
Temperature range [°C] [Max] 120 °C
Temperature range [°C] [Min] -60 °C
Temperature range [°F] [Max] 248 °F
Temperature range [°F] [Min] -76 °F
Type PMFLE 80-1

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality