Liquid level regulating valve, PMFL 80-2
Liquid level regulating valve, PMFL 80-2

027F3055

Max. Working Pressure [bar]: 28.0, Temperature range [°C]: -60 - 120

Product details

Gross weight 7.08 kg
Net weight 6.76 kg
EAN 5702422170983

 

Approval CE
EAC
LLC CDC TYSK
UL
Category Art. 3, par. 3
Colour Paint Cr3 / TLP
Fluid Group I
Max. Working Pressure [bar] 28 bar
Max. Working Pressure [psig] 406 psig
Packing format Single pack
Parts included Blanking plug
Flange bolts
Flange gaskets
Pilot connector
Product description Liquid Level Control
Product family name PMFL
Product group Liquid level regulating valves
Product name Liquid level regulating valve
Quantity per packing format 1 pc
Refrigerants R134a
R22
R404A
R407A
R407B
R407C
R407F
R410A
R502
R717
R401A
R402A
R409A
R421A
R507A
Temperature range [°C] [Max] 120 °C
Temperature range [°C] [Min] -60 °C
Temperature range [°F] [Max] 248 °F
Temperature range [°F] [Min] -76 °F
Type PMFL 80-2
UL approval file name REFRIGERANT VALVE 53R0

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality