Liquid level regulating valve, PMFL 125

027F3061

This product has been discontinued.

Max. Working Pressure [bar]: 28.0, Temperature range [°C]: -60 - 120

Product details

Gross weight 10.916 Kg
Net weight 10.1 Kg
Volume 17.772 Liter
EAN 5702422171478

 

Approval CE
EAC
LLC CDC TYSK
UL
UKCA
China RoHS compliance Out of scope
Colour Paint Cr3 / TLP
EU RoHS compliance Out of scope
Fluid Group 1
In scope of WEEE and contain batteries No
Max. Working Pressure [bar] 28 bar
Max. Working Pressure [psig] 406 psig
Packing format Single pack
Parts included Blanking plug
Flange bolts
Flange gaskets
Pilot connector
PED category II
Product description Liquid Level Control
Product group Liquid level regulating valves
Product Name Description Liquid level regulating valve
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22
R404A
R407A
R407B
R407C
R407F
R410A
R502
R717
R401A
R402A
R409A
R421A
R507A
SCIP dossier no. b9a4d397-4040-40d8-bf76-2fbd22ec1ba4
Temperature range [°C] [max] 120 °C
Temperature range [°C] [min] -60 °C
Temperature range [°F] [max] 248 °F
Temperature range [°F] [min] -76 °F
Type PMFL 125
UK RoHS compliance Out of scope
UL approval file name REFRIGERANT VALVE 53R0

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality