Liquid level regulating valve, PMFHE 300
Liquid level regulating valve, PMFHE 300

027F4046

Max. Working Pressure [bar]: 28.0, Temperature range [°C]: -60 - 120

Product details

Gross weight 17.86 kg
Net weight 17.73 kg
EAN 5702428168625

 

Approval CE
EAC
LLC CDC EURO-TYSK
Category II
Colour Paint Cr3 / TLP
Fluid Group I
Max. Working Pressure [bar] 28 bar
Max. Working Pressure [psig] 406 psig
Packing format Single pack
Parts included Blanking plug
Flange bolts
Flange gaskets
Pilot connector
Product group Liquid level regulating valves
Product name Liquid level regulating valve
Quantity per packing format 1 pc
Refrigerants R1270
R170
R290
R600
R600a
RE170
Temperature range [°C] [Max] 120 °C
Temperature range [°C] [Min] -60 °C
Temperature range [°F] [Max] 248 °F
Temperature range [°F] [Min] -76 °F
Type PMFHE 300

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality