Electric expansion valve, ETS 100
Electric expansion valve, ETS 100

034G0003

This product has been discontinued.

Inlet connection type: Solder ODF, Outlet connection type: Solder ODF

Product details

Gross weight 2 kg
Net weight 1.94 kg
EAN 5702428827461

 

Ambient temperature range [°C] [Max] 60 °C
Ambient temperature range [°C] [Min] -40 °C
Ambient temperature range [°F] [Max] 140 °F
Ambient temperature range [°F] [Min] -40 °F
Approval CE
EAC
LLC CDC TYSK
UL
Balanced port [Yes/No] Yes
Category I
Compatible Danfoss controllers EKE 1A
EKE 1B
EKE 1C
Connection material Bi-metal: Steel/copper
Connection type Solder, ODF
Direction Straightway
Electrical conn. Male/Female Male
Electrical connection M12
Electrical connection size 4 pin
Enclosure rating IP IP67
Flow direction Bi-flow
Fluid Group II
Full travel time speed [s] [Max] 23 "
Full travel time speed [s] [Min] 11.5 "
Inlet connection type Solder ODF
Inlet size [in] 1 3/8 in
Lubricants compatibility All ester oils
All mineral oils
Manual operation option AST-G service driver
Max allowed duty cycle [%] 100 %
Max tot PowerCons CurrDrive[W] 1.3 W
Max tot PowerCons VoltDrive[W] 5.5 W
Max. Working Pressure [bar] 45.5 bar
Max. Working Pressure [psig] 660 psig
MaxOPD [bar] 33 bar
MaxOPD [psi] 478.6 psi
MaxOPD reverse [bar] 33 bar
MaxOPD reverse [psi] 478.6 psi
Motor type Bi-polar
Outlet connection type Solder ODF
Outlet size [in] 1 3/8 in
Packing format Industrial pack
Phase current (peak) [mA] 141 mA
Phase current (RMS) [mA] 100 mA
Phase inductance [µH] 85000 µH
Product accessories Stepper valve accessories
Product family name ETS
Product group Expansion valves
Product name Electric expansion valve
Quantity per packing format 6 pc
Rated cap. cond. note Full stroke open, normal flow
Rated cap. conditions [IMP] tcond=90 °F
tevap=40 °F
tliq=82 °F
Rated cap. conditions [SI] tcond=32 °C
tevap=5 °C
tliq=28 °C
Rated cap. R404A/R507A [kW] 300.5 kW
Rated cap. R404A/R507A [TR] 86.6 tons
Rated capacity R134a [kW] 316.5 kW
Rated capacity R134a [TR] 91.2 tons
Rated capacity R22 [kW] 400.4 kW
Rated capacity R22 [TR] 115.4 tons
Rated capacity R407C [kW] 447.8 kW
Rated capacity R407C [TR] 128.7 tons
Rated capacity R410A [kW] 488.4 kW
Rated capacity R410A [TR] 140.9 tons
Refrigerant oil compatibility All ester oils
All mineral oils
Refrigerant temperature [ºC] [Max] 65 °C
Refrigerant temperature [ºC] [Min] -40 °C
Refrigerant temperature [ºF] [Max] 150 °F
Refrigerant temperature [ºF] [Min] -40 °F
Refrigerants R1234ze
R134a
R22
R404A
R407A
R407C
R407F
R410A
R422B
R422D
R438A
R448A
R449A
R450A
R452A
R507
R513A
R407H
R417A
R422A
R442A
R449B
R463A
R513B
R515A
R515B
Serviceable Stepper valve spare parts
Step mode 2-phase full step
Total steps 3530 (full steps)
Type ETS 100
UL approved refrigerants R134a
R22
R404A
R407A
R407C
R407F
R410A
R422B
R422D
R438A
R448A
R449A
R450A
R452A
R507A
R513A
Voltage [V] DC [Max] 13.8 V
Voltage [V] DC [Min] 11.5 V

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality