Electric expansion valve, AKV 10-5

068F1173

This product is not available in this store. Please contact your local Customer Service Center.

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Peso bruto 0.344 Kilogram
Peso neto 0.276 Kilogram
Volumen 1.088 Liter
EAN 5702422087304

 

Actuator system [mm] 13.5 mm
Ambient temperature -50 - 50 °C
Ambient temperature range [°F] [max] 120 °F
Ambient temperature range [°F] [min] -58 °F
Approval EAC
LLC CDC TYSK
Bobina No
China RoHS compliance Out of scope
Contain batteries No
Cv value [gal/min] 0.07 gal/min
Designación de tipo Válvula de expansión electrónica
Direction Angleway
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Formato de empaquetado Multipack
Función NC
Identical product 068F3276
Inlet connection type Solder, ODF
Inlet size [in] 3/8 in
Kv value [m³/h] 0.06 m³/h
Manual operation option No
Max. Working Pressure [bar] 52 bar
Max. Working Pressure [psig] 754 psig
MaxOPD[bar] 10W AC 18 bar
MaxOPD[psi] 10W AC 260 psi
Medium temperature range [°C] [max] 60 °C
Medium temperature range [°C] [min] -50 °C
Medium temperature range [°F] [max] 140 °F
Medium temperature range [°F] [min] -58 °F
MinODP [bar] 0 bar
MinODP [psi] 0 psi
MOPD[bar/psi] 18 bar
Orifice size [mm] 1.25 mm
Outlet connection type Solder, ODF
Outlet size [in] 1/2 in
Product accessories Electric valve accessories
Product group Expansion valves
Product Name Description Electric expansion valve
Quantity per packing format 18 pc
Rated capacity R22 [kW] 6.3 kW
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R407F
R422B
R422D
R448A
R449A
R449B
R450A
R452A
R513A
R407H
R438A
R463A
R513B
R515A
R515B
R134a
R22
R23
R404A
R407A
R407C
R410A
R744
R507A
Reparable Electric valve spare parts
Type AKV 10-5

Accesorios

Repuestos

Reemplazo

Reemplazo

Reemplazo

Servicios

Software

Software and firmware to extend functionality