Shows 209 product(s)
Pilot operated servo valve, ICS3E 25-5, 20.0 mm, Butt weld
Inlet connection type: Butt weld, Connection standard: EN 10220, Inlet connection size [mm]: 20.0, Kv value [m³/h]: 1.700
Pilot operated servo valve, ICS3E 25-10, 20.0 mm, Butt weld
Inlet connection type: Butt weld, Connection standard: EN 10220, Inlet connection size [mm]: 20.0, Kv value [m³/h]: 3.500
Pilot operated servo valve, ICS3E 25-20, 20.0 mm, Butt weld
Inlet connection type: Butt weld, Connection standard: EN 10220, Inlet connection size [mm]: 20.0, Kv value [m³/h]: 8.000
Pilot operated servo valve, ICS1 25-5, 25.0 mm, Butt weld
Inlet connection type: Butt weld, Connection standard: EN 10220, Inlet connection size [mm]: 25.0, Kv value [m³/h]: 1.700, Connection material: Steel
Pilot operated servo valve, ICS1 25-5, 25.0 mm, Butt weld
Inlet connection type: Butt weld, Connection standard: ASME B 36.10M SCHEDULE 80, Inlet connection size [mm]: 25.0, Kv value [m³/h]: 1.700, Connection material: Steel
Pilot operated servo valve, ICS1 25-5, 22.0 mm, Soldering
Inlet connection type: Soldering, Connection standard: EN 1254-1, Inlet connection size [mm]: 22.0, Kv value [m³/h]: 1.700, Connection material: Steel