Pilot valve, CVPP-HPE, Diff.-pressure pilot valve
027B0088
This product has been discontinued.
Kv value [m³/h]: 0.400, Max. Working Pressure [bar]: 28.0, Temperature range [°C]: -50 - 120
Kv value [m³/h]: 0.400, Max. Working Pressure [bar]: 28.0, Temperature range [°C]: -50 - 120
Gross weight | 1.766 Kg |
Net weight | 1.754 Kg |
Volume | 1.59 Liter |
EAN | 5702428865579 |
Gross weight | 1.766 Kg |
Net weight | 1.754 Kg |
Volume | 1.59 Liter |
EAN | 5702428865579 |
Approval |
EAC LLC CDC TYSK |
China RoHS compliance | Out of scope |
Cv value [gal/min] | 0.46 gal/min |
EU RoHS compliance | Out of scope |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 0.4 m³/h |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 406 psig |
Packing format | Multi pack |
PED category | Art. 3, par. 3 |
Pressure range [bar] Pe | 7 bar |
Pressure range [psig] Pe [max] | 102 psig |
Pressure range [psig] Pe [min] | 0 psig |
Product accessories | No |
Product description | Diff.-pressure pilot valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Pilot valve |
Quantity per packing format | 6 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1270 R170 R290 R600 R600a RE170 |
Serviceable | Pilot valve spare parts |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -58 °F |
Type | CVPP-HPE |
UK RoHS compliance | Out of scope |
Valve version | High pressure |
Approval |
EAC LLC CDC TYSK |
China RoHS compliance | Out of scope |
Cv value [gal/min] | 0.46 gal/min |
EU RoHS compliance | Out of scope |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 0.4 m³/h |
Max. Working Pressure [bar] | 28 bar |
Max. Working Pressure [psig] | 406 psig |
Packing format | Multi pack |
PED category | Art. 3, par. 3 |
Pressure range [bar] Pe | 7 bar |
Pressure range [psig] Pe [max] | 102 psig |
Pressure range [psig] Pe [min] | 0 psig |
Product accessories | No |
Product description | Diff.-pressure pilot valve |
Product group | Press. and temp. regul. valves |
Product Name Description | Pilot valve |
Quantity per packing format | 6 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1270 R170 R290 R600 R600a RE170 |
Serviceable | Pilot valve spare parts |
Temperature range [°C] [max] | 120 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 248 °F |
Temperature range [°F] [min] | -58 °F |
Type | CVPP-HPE |
UK RoHS compliance | Out of scope |
Valve version | High pressure |