Pilot Operated Servo Valves

Shows 9 product(s)

Pilot operated servo valve, ICS 100, 100.0 mm, Butt weld

Inlet connection type: Butt weld, Connection standard: ASME B 36.10M SCHEDULE 40, Inlet connection size [mm]: 100.0, Kv value [m³/h]: 142.000, Connection material: Steel

Pilot operated servo valve, ICS 100, 100.0 mm, Butt weld

Inlet connection type: Butt weld, Connection standard: ASME B 36.10M SCHEDULE 40, Inlet connection size [mm]: 100.0, Kv value [m³/h]: 142.000, Connection material: Steel

Pilot operated servo valve, ICS 125, 125.0 mm, Butt weld

Inlet connection type: Butt weld, Connection standard: ASME B 36.10M SCHEDULE 40, Inlet connection size [mm]: 125.0, Kv value [m³/h]: 207.000, Connection material: Steel

Pilot operated servo valve, ICS 150, 150.0 mm, Butt weld

Inlet connection type: Butt weld, Connection standard: EN 10220, Inlet connection size [mm]: 150.0, Kv value [m³/h]: 354.000, Connection material: Steel

Pilot operated servo valve, ICS 150, 150.0 mm, Butt weld

Inlet connection type: Butt weld, Connection standard: ASME B 36.10M SCHEDULE 40, Inlet connection size [mm]: 150.0, Kv value [m³/h]: 354.000, Connection material: Steel

View: