Pilot operated servo valve, PM 1-15
Pilot operated servo valve, PM 1-15

027F3003

This product has been discontinued.

Product details

Gross weight 6.33 kg
Net weight 6.33 kg
EAN 5702422170495

 

Approval CE
EAC
LLC CDC TYSK
UL
Approval file name REFRIGERANT VALVE 53R0
Category Art. 3, par. 3
Colour Paint Cr3 / TLP
Cv value [gal/min] 4.6 gal/min
Fluid Group I
Kv value [m³/h] 4 m³/h
Max. Working Pressure [bar] 28 bar
Max. Working Pressure [psig] 406 psig
Packing format Single pack
Parts included Flange bolts
Flange gaskets
Product description Main Valve
Product group Press. and temp. regul. valves
Product name Pilot operated servo valve
Quantity per packing format 1 pc
Refrigerants HCFC/HFC
R717
Temperature range [°C] [Max] 120 °C
Temperature range [°C] [Min] -60 °C
Temperature range [°F] [Max] 248 °F
Temperature range [°F] [Min] -76 °F
Type PM 1-15
UL approval file name REFRIGERANT VALVE 53R0

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality