Check Valves

Shows 12 product(s)

Check valve, NRV 6

Product name: Check valve, Type: NRV 6, Inlet size [mm]: 6.00, Inlet connection type: FLARE, Outlet size [mm]: 6.00, Outlet connection type: FLARE

Check valve, NRV 6

Product name: Check valve, Type: NRV 6, Inlet size [mm]: 6.00, Inlet connection type: FLARE, Outlet size [mm]: 6.00, Outlet connection type: FLARE

Check valve, NRV 6

Product name: Check valve, Type: NRV 6, Inlet size [mm]: 6.00, Inlet connection type: FLARE, Outlet size [mm]: 6.00, Outlet connection type: FLARE

Check valve, NRV 10

Product name: Check valve, Type: NRV 10, Inlet size [mm]: 10.00, Inlet connection type: FLARE, Outlet size [mm]: 10.00, Outlet connection type: FLARE

Check valve, NRV 12

Product name: Check valve, Type: NRV 12, Inlet size [mm]: 12.00, Inlet connection type: FLARE, Outlet size [mm]: 12.00, Outlet connection type: FLARE

View: