Sight glass socket, SGRI
Sight glass socket, SGRI

014-0049

Connection size: 1/2, Connection size [in]: 1/2, Connection standard: ISO 228-1

Product details

Gross weight 0.08 kg
Net weight 0.08 kg
EAN 5702428288521

 

Approval CE
UL
Body material Brass
Connection Internal/External External
Connection material Brass
Connection size 1/2
Connection size [in] 1/2
Connection standard ISO 228-1
Connection type G
Floating ball [pc] 3 pc
Further information For o-ring
Green: max moist con@25 °C R22: 150 ppm
Green: max moist con@43 °C R22: 250 ppm
Max. Working Pressure [bar] 35 bar
Max. Working Pressure [psig] 500 psig
Moisture indicator I indicator
Packing format Industrial pack
Product accessories No
Product group Sight glasses
Product name Sight glass socket
Quantity per packing format 170 pc
Refrigerants R22
Serviceable No
Temperature range [°C] [Max] 80 °C
Temperature range [°C] [Min] -50 °C
Temperature range [°F] [Max] 175 °F
Temperature range [°F] [Min] -58 °F
Type SGRI
UL approval file name REF. LIQUID INDICATOR 76H4
UL approved refrigerants R22
Yellow: min moist con@25 °C R22: 300 ppm
Yellow: min moist con@43 °C R22: 500 ppm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality