Temperature sensor, AKS 21 A, 2.50 m, Pt, 1000 Ohm
084N2009
Measuring range [°C]: -60 - 200, Electrical connection: Cable, Cable type: Silicone
Measuring range [°C]: -60 - 200, Electrical connection: Cable, Cable type: Silicone
Gross weight | 0.104 Kg |
Net weight | 0.101 Kg |
Volume | 0.2 Liter |
EAN | 5702428997157 |
Gross weight | 0.104 Kg |
Net weight | 0.101 Kg |
Volume | 0.2 Liter |
EAN | 5702428997157 |
Ambient temperature max. [°C] | 180 °C |
Ambient temperature max. [°F] | 356 °F |
Cable length [in] | 98.43 in |
Cable length [m] | 2.5 m |
Cable tempr. range [°C] [max] | 200 °C |
Cable tempr. range [°C] [min] | -60 °C |
Cable type | Silicone |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Cable |
Electrical connection size | 2 wire |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(b), 6(c), 7(a), 7(c)-I |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Measuring range [°C] [max] | 200 °C |
Measuring range [°C] [min] | -60 °C |
Measuring range [°F] [max] | 392 °F |
Measuring range [°F] [min] | -76 °F |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.23 in |
Protection tube diameter [mm] | 5.8 mm |
Protection tube length [in] | 1.58 in |
Protection tube length [mm] | 40 mm |
Protection tube material | Stainless steel |
Quantity per packing format | 36 pc |
REACH Candidate List substances | No |
Sensor elem. resistance [Ohm] | 1000 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Sensor Insert | Fixed |
Type | AKS 21 A |
UK RoHS compliance | Out of scope |
Wires [pcs] | 2 pc |
Ambient temperature max. [°C] | 180 °C |
Ambient temperature max. [°F] | 356 °F |
Cable length [in] | 98.43 in |
Cable length [m] | 2.5 m |
Cable tempr. range [°C] [max] | 200 °C |
Cable tempr. range [°C] [min] | -60 °C |
Cable type | Silicone |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Cable |
Electrical connection size | 2 wire |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(b), 6(c), 7(a), 7(c)-I |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Measuring range [°C] [max] | 200 °C |
Measuring range [°C] [min] | -60 °C |
Measuring range [°F] [max] | 392 °F |
Measuring range [°F] [min] | -76 °F |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.23 in |
Protection tube diameter [mm] | 5.8 mm |
Protection tube length [in] | 1.58 in |
Protection tube length [mm] | 40 mm |
Protection tube material | Stainless steel |
Quantity per packing format | 36 pc |
REACH Candidate List substances | No |
Sensor elem. resistance [Ohm] | 1000 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Sensor Insert | Fixed |
Type | AKS 21 A |
UK RoHS compliance | Out of scope |
Wires [pcs] | 2 pc |