Temperature Sensors

Shows 20 product(s)

Temperature sensor, AKS 21 M, 2.50 m

Measuring range [°C]: -60 - 180, Sensor elem. resistance [Ohm]: 1000, Sensor element tolerance: Class B, Electrical connection: Cable, Cable type: Silicone, Cable length [m]: 2.50

Temperature sensor, AKS 21 A, 2.50 m

Measuring range [°C]: -60 - 200, Sensor elem. resistance [Ohm]: 1000, Sensor element tolerance: Class B, Electrical connection: Cable, Cable type: Silicone, Cable length [m]: 2.50

Temperature sensor, AKS 21 A, 5.00 m

Measuring range [°C]: -60 - 200, Sensor elem. resistance [Ohm]: 1000, Sensor element tolerance: Class B, Electrical connection: Cable, Cable type: Silicone, Cable length [m]: 5.00

Temperature sensor, AKS 21 A, 2.50 m

Measuring range [°C]: -60 - 200, Sensor elem. resistance [Ohm]: 1000, Sensor element tolerance: Class B, Electrical connection: Cable, Cable type: Silicone, Cable length [m]: 2.50

Temperature sensor, AKS 21 W

Measuring range [°C]: -70 - 180, Sensor elem. resistance [Ohm]: 1000, Sensor element tolerance: Class B, Electrical connection: Type B

View: