Repair kit, AKS 4100 U, Sealing parts
084H4552
Product Type: AKS 4100 U, Type designation: Sealing parts, Used for product: AKS 4100 U
Product Type: AKS 4100 U, Type designation: Sealing parts, Used for product: AKS 4100 U
Gross weight | 1.666 Kg |
Net weight | 0.007 Kg |
Volume | 15.04 Liter |
EAN | 5702428935616 |
Gross weight | 1.666 Kg |
Net weight | 0.007 Kg |
Volume | 15.04 Liter |
EAN | 5702428935616 |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Liq. level sensor spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 1 pc |
Type | AKS 4100 U |
Type designation | Sealing parts |
Used for product | AKS 4100 U |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Liq. level sensor spare parts |
Product Name Description | Repair kit |
Quantity per packing format | 1 pc |
Type | AKS 4100 U |
Type designation | Sealing parts |
Used for product | AKS 4100 U |