Micro Plate heat exchanger, MPHE
Micro Plate heat exchanger, MPHE

021H9090

Product name: Micro Plate heat exchanger, Type: MPHE, Application: Chiller, Function: Evaporator, Max working pressure [psi]: 653, Type designation: C62-EZ, Number of plates: 70, Brazing material: Copper brazing

Product details

Gross weight 13.57 kg
Net weight 13.42 kg
EAN 5702428598989

 

Application Chiller
Approval AS
EAC
KRAIA
PED
UA
UL
Brazing material Copper brazing
Code No. 021H9090
Design temperature range [°C] [Max] 200 °C
Design temperature range [°C] [Min] -196 °C
Design temperature range [°F] [Max] 320 °F
Design temperature range [°F] [Min] -390 °F
Function Evaporator
Function note With disteibutor
H1 conn. size G1"1/2
H1 conn. type G External thread connection
H2 conn. size G1"1/2
H2 conn. type G External thread connection
Max working pressure [psi] 653 psi
Max. Working Pressure [bar] 45 bar
Model no. 62
Number of plates 70
Packing format Single pack
Plate pattern Z
Product group Heat exchangers
Product name Micro Plate heat exchanger
Q1 conn. size range G1/2
Q1 conn. type G Internal thread connection
Q2 conn. size range G1/2
Q2 conn. type G Internal thread connection
Q3 conn. size range #N/A
Q3 conn. type #N/A
Q4 conn. size range 1"3/8 in
Q4 conn. type Solder connection
Quantity per packing format 1 pc
Refrigerants R1234ze
R134a
R22
R290A
R32
R404A
R407C
R407F
R410A
R444B
R452A
R513A
R600a
R600
Type MPHE
Type designation C62-EZ

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality