Micro Plate heat exchanger, MPHE H30L-C

021H4102

Function: Condenser, Max working pressure [psi]: 696, Number of plates: 46, Brazing material: Copper brazing

Product details

Gross weight 4.35 Kg
Net weight 4.25 Kg
Volume 6.316 Liter
EAN 5702425110603

 

Application Heat pump
Approval EAC
KRAIA
PED
RoHS
UA
UKCA
Brazing material Copper brazing
China RoHS compliance Yes
Design temperature range [°C] [max] 200 °C
Design temperature range [°C] [min] -196 °C
Design temperature range [°F] [max] 320 °F
Design temperature range [°F] [min] -390 °F
Equipment Stud
EU RoHS compliance Yes
EU RoHS exemption clause No
Function Condenser
H3 conn. size 28.2 mm
H3 conn. type Solder connection
H4 conn. size 28.2 mm
H4 conn. type Solder connection
In scope of WEEE and contain batteries No
Max working pressure [psi] 696 psi
Max. Working Pressure [bar] 48 bar
Model no. 30
Number of plates 46
Packing format Industrial pack
Plate material no. AISI 316L
Plate material no. AISI 316L
Plate pattern H
Product group Heat exchangers
Product Name Description Micro Plate heat exchanger
Q1 conn. size range 7/8 in
Q1 conn. type Solder connection
Q2 conn. size range 7/8 in
Q2 conn. type Solder connection
Quantity per packing format 24 pc
REACH Candidate List substances No
Refrigerants R11
R113
R114
R12
R123
R1233zd(E)
R1234yf
R1234ze
R124
R134a
R152a
R22
R227ea
R245fa
R401A
R402A
R402B
R404A
R407A
R407B
R407C
R407F
R408A
R409A
R412A
R413A
R417A
R422D
R290
R410A
R444B
R448A
R449A
R450A
R452A
R452B
R454B
R454C
R455A
R500
R502
R507A
R513A
R515B
R600a
R508B
Type MPHE H30L-C
Type designation H30L-C
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality