Micro Plate heat exchanger, MPHE H30L-C
Micro Plate heat exchanger, MPHE H30L-C

021H4086

Application: Heatpump, Function: Condenser, Max working pressure [psi]: 696, Type designation: H30L-C, Number of plates: 60, Brazing material: Copper brazing

Product details

Gross weight 5.92 kg
Net weight 5.27 kg
EAN 5702428626156

 

Application Heatpump
Approval EAC
LLC CDC EURO-TYSK
Brazing material Copper brazing
Code No. 021H4086
Design temperature range [°C] [Max] 200 °C
Design temperature range [°C] [Min] -196 °C
Design temperature range [°F] [Max] 320 °F
Design temperature range [°F] [Min] -390 °F
Equipment Stud
Function Condenser
H1 conn. size R1 1/2
Max working pressure [psi] 696 psi
Max. Working Pressure [bar] 48 bar
Model no. 30
Number of plates 60
Packing format Industrial pack
Plate material AISI 316L
Plate pattern H
Product group Heat exchangers
Product name Micro Plate heat exchanger
Q1 conn. size range G1
Q1 conn. type G External thread connection
Q2 conn. size range G1
Q2 conn. type G External thread connection
Q3 conn. size range 3/8 in
Q3 conn. type Solder connection
Q4 conn. size range 5/8 in
Q4 conn. type Solder connection
Quantity per packing format 66 pc
Refrigerants R1270
R1336mzz(Z)
R134a
R22
R290
R32
R404A
R407A
R407C
R407F
R410A
R422B
R422D
R438A
R444B
R448A
R449A
R449B
R450A
R452A
R454B
R513A
R513B
R515A
R600a
R454C
R1233zd(E)
R1234ze(E)
R454A
Type MPHE H30L-C
Type designation H30L-C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality