Micro Plate heat exchanger, MPHE H22-C
111B2458
Function: Condenser, Max working pressure [psi]: 435, Number of plates: 40, Brazing material: Copper brazing
Function: Condenser, Max working pressure [psi]: 435, Number of plates: 40, Brazing material: Copper brazing
Gross weight | 2.636 Kg |
Net weight | 2.38 Kg |
Volume | 5.52 Liter |
EAN | 5702428588522 |
Gross weight | 2.636 Kg |
Net weight | 2.38 Kg |
Volume | 5.52 Liter |
EAN | 5702428588522 |
Application | Heat pump |
Approval |
CRN EAC KRAIA RoHS UA UL |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment | Stud |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Condenser |
H3 conn. size | 16 mm |
H3 conn. type | Solder connection |
H4 conn. size | 8.2 mm |
H4 conn. type | Solder connection |
In scope of WEEE and contain batteries | No |
Max working pressure [psi] | 435 psi |
Max. Working Pressure [bar] | 30 bar |
Model No. | 22 |
Number of plates | 40 |
Packing format | Industrial pack |
Plate material no. | AISI 316L |
Plate material no. | AISI 316L |
Plate pattern | M |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Q1 conn. size range | 5/8 in |
Q1 conn. type | Solder connection |
Q2 conn. size range | 5/8 in |
Q2 conn. type | Solder connection |
Q3 conn. size range | 16 mm |
Q3 conn. type | Solder connection |
Q4 conn. size range | 8.2 mm |
Q4 conn. type | Solder connection |
Quantity per packing format | 60 pc |
REACH Candidate List substances | No |
Refrigerants |
R11 R113 R114 R12 R123 R1233zd(E) R1234yf R1234ze R124 R134a R152a R22 R227ea R245fa R401A R402A R402B R404A R407A R407B R407C R407F R408A R409A R412A R413A R417A R422D R444B R448A R449A R450A R452A R454C R455A R500 R502 R507A R513A R515B R600a R508B |
Type | MPHE H22-C |
Type designation | H22-C |
UK RoHS compliance | Yes |
Application | Heat pump |
Approval |
CRN EAC KRAIA RoHS UA UL |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment | Stud |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Condenser |
H3 conn. size | 16 mm |
H3 conn. type | Solder connection |
H4 conn. size | 8.2 mm |
H4 conn. type | Solder connection |
In scope of WEEE and contain batteries | No |
Max working pressure [psi] | 435 psi |
Max. Working Pressure [bar] | 30 bar |
Model No. | 22 |
Number of plates | 40 |
Packing format | Industrial pack |
Plate material no. | AISI 316L |
Plate material no. | AISI 316L |
Plate pattern | M |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Q1 conn. size range | 5/8 in |
Q1 conn. type | Solder connection |
Q2 conn. size range | 5/8 in |
Q2 conn. type | Solder connection |
Q3 conn. size range | 16 mm |
Q3 conn. type | Solder connection |
Q4 conn. size range | 8.2 mm |
Q4 conn. type | Solder connection |
Quantity per packing format | 60 pc |
REACH Candidate List substances | No |
Refrigerants |
R11 R113 R114 R12 R123 R1233zd(E) R1234yf R1234ze R124 R134a R152a R22 R227ea R245fa R401A R402A R402B R404A R407A R407B R407C R407F R408A R409A R412A R413A R417A R422D R444B R448A R449A R450A R452A R454C R455A R500 R502 R507A R513A R515B R600a R508B |
Type | MPHE H22-C |
Type designation | H22-C |
UK RoHS compliance | Yes |