Micro Plate heat exchanger, MPHE H118L-C
021H5859
Function: Condenser, Max working pressure [psi]: 696, Number of plates: 104, Brazing material: Copper brazing
Function: Condenser, Max working pressure [psi]: 696, Number of plates: 104, Brazing material: Copper brazing
Gross weight | 41.5 Kg |
Net weight | 34.97 Kg |
Volume | 119.301 Liter |
EAN | 5702428617789 |
Gross weight | 41.5 Kg |
Net weight | 34.97 Kg |
Volume | 119.301 Liter |
EAN | 5702428617789 |
Application | Heat pump |
Approval |
EAC PED KRAIA RoHS UA UKCA |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment | Stud |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Condenser |
H1 conn. type | Solder connection |
H2 conn. size | 1 5/8 in |
H2 conn. type | Solder connection |
H3 conn. size | 5/8 in |
H3 conn. type | Solder connection |
H4 conn. size | 7/8 in |
H4 conn. type | Solder connection |
In scope of WEEE and contain batteries | No |
Max working pressure [psi] | 696 psi |
Max. Working Pressure [bar] | 48 bar |
Model no. | 118 |
Number of plates | 104 |
Packing format | Industrial pack |
Plate material no. | AISI 316L |
Plate material no. | AISI 316L |
Plate pattern | H |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Quantity per packing format | 5 pc |
REACH Candidate List substances | No |
Refrigerants |
R11 R113 R114 R12 R123 R1233zd(E) R1234yf R1234ze R124 R134a R152a R22 R227ea R245fa R401A R402A R402B R404A R407A R407B R407C R407F R408A R409A R412A R413A R417A R422D R290 R410A R444B R448A R449A R450A R452A R452B R454B R454C R455A R500 R502 R507A R513A R515B R600a R508B |
Type | MPHE H118L-C |
UK RoHS compliance | Yes |
Application | Heat pump |
Approval |
EAC PED KRAIA RoHS UA UKCA |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment | Stud |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Condenser |
H1 conn. type | Solder connection |
H2 conn. size | 1 5/8 in |
H2 conn. type | Solder connection |
H3 conn. size | 5/8 in |
H3 conn. type | Solder connection |
H4 conn. size | 7/8 in |
H4 conn. type | Solder connection |
In scope of WEEE and contain batteries | No |
Max working pressure [psi] | 696 psi |
Max. Working Pressure [bar] | 48 bar |
Model no. | 118 |
Number of plates | 104 |
Packing format | Industrial pack |
Plate material no. | AISI 316L |
Plate material no. | AISI 316L |
Plate pattern | H |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Quantity per packing format | 5 pc |
REACH Candidate List substances | No |
Refrigerants |
R11 R113 R114 R12 R123 R1233zd(E) R1234yf R1234ze R124 R134a R152a R22 R227ea R245fa R401A R402A R402B R404A R407A R407B R407C R407F R408A R409A R412A R413A R417A R422D R290 R410A R444B R448A R449A R450A R452A R452B R454B R454C R455A R500 R502 R507A R513A R515B R600a R508B |
Type | MPHE H118L-C |
UK RoHS compliance | Yes |