Micro Plate heat exchanger, MPHE D55L
021H7457
Function: Universal, Max working pressure [psi]: 653, Number of plates: 36, Brazing material: Copper brazing
Function: Universal, Max working pressure [psi]: 653, Number of plates: 36, Brazing material: Copper brazing
Gross weight | 8.291 Kg |
Net weight | 7.53 Kg |
Volume | 13.6 Liter |
EAN | 5702428609906 |
Gross weight | 8.291 Kg |
Net weight | 7.53 Kg |
Volume | 13.6 Liter |
EAN | 5702428609906 |
Application | Universal |
Approval |
EAC UL AS CRN KRAIA PED RoHS UA UKCA |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment | Stud |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Universal |
In scope of WEEE and contain batteries | No |
Max working pressure [psi] | 653 psi |
Max. Working Pressure [bar] | 45 bar |
Model No. | 55 |
Number of plates | 36 |
Packing format | Industrial pack |
Plate material no. | AISI 316L |
Plate material no. | AISI 316L |
Plate pattern | H |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Q1 conn. size range | G1/2 |
Q1 conn. type | G External thread connection |
Q2 conn. size range | G1/2 |
Q2 conn. type | G External thread connection |
Q3 conn. size range | 1/2 in |
Q3 conn. type | Solder connection |
Q4 conn. size range | 1/2 in |
Q4 conn. type | Solder connection |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R404A R407A R407C R407F R410A R444B R448A R449A R450A R452A R452B R454B R455A R513A R600a R1233zd(E) R290 R11 R113 R114 R12 R123 R1234yf R124 R152a R227ea R245fa R401A R402A R402B R407B R408A R409A R412A R413A R417A R422D R454C R500 R502 R507A R515B R508B R1233ze can't be used |
Type | MPHE D55L |
Type designation | D55L |
UK RoHS compliance | Yes |
Application | Universal |
Approval |
EAC UL AS CRN KRAIA PED RoHS UA UKCA |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment | Stud |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Universal |
In scope of WEEE and contain batteries | No |
Max working pressure [psi] | 653 psi |
Max. Working Pressure [bar] | 45 bar |
Model No. | 55 |
Number of plates | 36 |
Packing format | Industrial pack |
Plate material no. | AISI 316L |
Plate material no. | AISI 316L |
Plate pattern | H |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Q1 conn. size range | G1/2 |
Q1 conn. type | G External thread connection |
Q2 conn. size range | G1/2 |
Q2 conn. type | G External thread connection |
Q3 conn. size range | 1/2 in |
Q3 conn. type | Solder connection |
Q4 conn. size range | 1/2 in |
Q4 conn. type | Solder connection |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R404A R407A R407C R407F R410A R444B R448A R449A R450A R452A R452B R454B R455A R513A R600a R1233zd(E) R290 R11 R113 R114 R12 R123 R1234yf R124 R152a R227ea R245fa R401A R402A R402B R407B R408A R409A R412A R413A R417A R422D R454C R500 R502 R507A R515B R508B R1233ze can't be used |
Type | MPHE D55L |
Type designation | D55L |
UK RoHS compliance | Yes |