
111B1820
Application: Chiller, Function: Evaporator, Max working pressure [psi]: 653, Type designation: C118L-EZ, Number of plates: 70, Brazing material: Copper brazing
Application: Chiller, Function: Evaporator, Max working pressure [psi]: 653, Type designation: C118L-EZ, Number of plates: 70, Brazing material: Copper brazing
Gross weight | 24.55 kg |
Net weight | 23 kg |
EAN | 5702425231841 |
Gross weight | 24.55 kg |
Net weight | 23 kg |
EAN | 5702425231841 |
Application | Chiller |
Brazing material | Copper brazing |
Code No. | 111B1820 |
Design temperature range [°C] [Max] | 200 °C |
Design temperature range [°C] [Min] | -196 °C |
Design temperature range [°F] [Max] | 320 °F |
Design temperature range [°F] [Min] | -390 °F |
Function | Evaporator |
Function note | With distributor |
Max working pressure [psi] | 653 psi |
Max. Working Pressure [bar] | 45 bar |
Model no. | 118 |
Number of plates | 70 |
Packing format | Single pack |
Plate material | AISI 316L |
Plate pattern | Z |
Product group | Heat exchangers |
Product name | Micro Plate heat exchanger |
Q1 conn. size range | G2 |
Q1 conn. type | G External thread connection |
Q2 conn. size range | G2 |
Q2 conn. type | G External thread connection |
Q3 conn. size range | 1"1/8 in |
Q3 conn. type | Solder connection |
Q4 conn. size range | 2"1/8 in |
Q4 conn. type | Solder connection |
Quantity per packing format | 37 pc |
Refrigerants |
R134a R22 R32 R404A R407C R407F R410A R444B R452A R513A R600a R1234ze(E) R290A can't be used |
Type | MPHE C118L-EZ |
Type designation | C118L-EZ |
Application | Chiller |
Brazing material | Copper brazing |
Code No. | 111B1820 |
Design temperature range [°C] [Max] | 200 °C |
Design temperature range [°C] [Min] | -196 °C |
Design temperature range [°F] [Max] | 320 °F |
Design temperature range [°F] [Min] | -390 °F |
Function | Evaporator |
Function note | With distributor |
Max working pressure [psi] | 653 psi |
Max. Working Pressure [bar] | 45 bar |
Model no. | 118 |
Number of plates | 70 |
Packing format | Single pack |
Plate material | AISI 316L |
Plate pattern | Z |
Product group | Heat exchangers |
Product name | Micro Plate heat exchanger |
Q1 conn. size range | G2 |
Q1 conn. type | G External thread connection |
Q2 conn. size range | G2 |
Q2 conn. type | G External thread connection |
Q3 conn. size range | 1"1/8 in |
Q3 conn. type | Solder connection |
Q4 conn. size range | 2"1/8 in |
Q4 conn. type | Solder connection |
Quantity per packing format | 37 pc |
Refrigerants |
R134a R22 R32 R404A R407C R407F R410A R444B R452A R513A R600a R1234ze(E) R290A can't be used |
Type | MPHE C118L-EZ |
Type designation | C118L-EZ |