Strainers, FIA-140B 50
148B6833
Connection material: Steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 140.0
Connection material: Steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 140.0
Gross weight | 5.047 Kg |
Net weight | 4.56 Kg |
Volume | 7.259 Liter |
EAN | 5702424590536 |
Gross weight | 5.047 Kg |
Net weight | 4.56 Kg |
Volume | 7.259 Liter |
EAN | 5702424590536 |
Approval |
CE EAC UKCA |
Brand | SVL Flexline |
China RoHS compliance | Out of scope |
Colour Paint | Green |
Connection material | Steel |
Connection standard |
ANSIB36.10 SCH80 EN10216-2 |
Cv value [gal/min] 100 plain | 202.09 gal/min |
Cv value [gal/min] 100 pleated | 249.64 gal/min |
Cv value [gal/min] 38 plain | 221.02 gal/min |
Cv value [gal/min] 38 pleated | 272.98 gal/min |
Cv value [gal/min] 72 plain | 209.58 gal/min |
Cv value [gal/min] 72 pleated | 258.89 gal/min |
Direction | Angleway |
Equipment | Cover |
EU RoHS compliance | Out of scope |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 2 in |
Inlet connection size [mm] | 50 mm |
Inlet connection type | Butt weld |
Kv value [m3/h] µ150 plain | 45.9 m³/h |
Kv value [m3/h] µ150 pleated | 56.7 m³/h |
Kv value [m3/h] µ250 plain | 47.6 m³/h |
Kv value [m3/h] µ250 pleated | 58.8 m³/h |
Kv value [m3/h] µ500 plain | 50.2 m³/h |
Kv value [m3/h] µ500 pleated | 62 m³/h |
Max. Working Pressure [bar] | 140 bar |
Max. Working Pressure [psig] | 2030 psig |
Outlet connection size [in] | 2 in |
Outlet connection size [mm] | 50 mm |
Outlet connection type | Butt weld |
Packing format | Single pack |
PED category | I |
Product accessories | SVL Flexline accessories |
Product description | Filter housing |
Product group | Strainers |
Product Name Description | Strainer housing |
Quantity per packing format | 1 pc |
Refrigerants | R744 |
Serviceable | SVL Flexline spare parts |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -40 °F |
Type | FIA-140B 50 |
UK RoHS compliance | Out of scope |
Valve version | Standard version |
Approval |
CE EAC UKCA |
Brand | SVL Flexline |
China RoHS compliance | Out of scope |
Colour Paint | Green |
Connection material | Steel |
Connection standard |
ANSIB36.10 SCH80 EN10216-2 |
Cv value [gal/min] 100 plain | 202.09 gal/min |
Cv value [gal/min] 100 pleated | 249.64 gal/min |
Cv value [gal/min] 38 plain | 221.02 gal/min |
Cv value [gal/min] 38 pleated | 272.98 gal/min |
Cv value [gal/min] 72 plain | 209.58 gal/min |
Cv value [gal/min] 72 pleated | 258.89 gal/min |
Direction | Angleway |
Equipment | Cover |
EU RoHS compliance | Out of scope |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Inlet connection size [in] | 2 in |
Inlet connection size [mm] | 50 mm |
Inlet connection type | Butt weld |
Kv value [m3/h] µ150 plain | 45.9 m³/h |
Kv value [m3/h] µ150 pleated | 56.7 m³/h |
Kv value [m3/h] µ250 plain | 47.6 m³/h |
Kv value [m3/h] µ250 pleated | 58.8 m³/h |
Kv value [m3/h] µ500 plain | 50.2 m³/h |
Kv value [m3/h] µ500 pleated | 62 m³/h |
Max. Working Pressure [bar] | 140 bar |
Max. Working Pressure [psig] | 2030 psig |
Outlet connection size [in] | 2 in |
Outlet connection size [mm] | 50 mm |
Outlet connection type | Butt weld |
Packing format | Single pack |
PED category | I |
Product accessories | SVL Flexline accessories |
Product description | Filter housing |
Product group | Strainers |
Product Name Description | Strainer housing |
Quantity per packing format | 1 pc |
Refrigerants | R744 |
Serviceable | SVL Flexline spare parts |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -40 °F |
Type | FIA-140B 50 |
UK RoHS compliance | Out of scope |
Valve version | Standard version |