Hermetic filter drier, DMLE, 08 cu.in., Copper
023Z8600
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Gross weight | 0.51 Kg |
Net weight | 0.478 Kg |
Volume | 0.572 Liter |
EAN | 5702428655071 |
Gross weight | 0.51 Kg |
Net weight | 0.478 Kg |
Volume | 0.572 Liter |
EAN | 5702428655071 |
Acid capacity [g] | 0.54 g |
Acid capacity [oz] | 0.019 oz |
Activated alum/Molec sieve [%] | 0% / 100% |
Activated alumina [%] | 0 % |
Approval | UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
China RoHS compliance | Out of scope |
Connection material | Copper |
Core | Solid core |
Core Size code | 08 cu.in. |
Core type | Solid core |
Drying Cap[Drops of Water]24°C | R-1234yf: 260 |
Drying Cap[Drops of Water]52°C | R-1234yf: 240 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Filter application | High Moisture Capacity |
Flow capacity [kW] | R1234yf: 3.3 |
Flow capacity [TR] | R1234yf: 0.9 |
Flow direction indicator | Label printed 1-way arrow |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Inlet 1 connection size [in] | 1/4 in |
Inlet connection type | Solder, ODF |
LiqCap Cond (ARI 710-2009)[SI] |
Delta p=0.07bar tliq= 30°C tvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] |
Delta p=1psi tliq= 86°F tvap=5°F |
Max. Working Pressure [bar] | 50 bar |
Max. Working Pressure [psig] | 725 psig |
Molecular sieve [%] | 100 % |
Net volume [foz US] | 4.39 Fluid Ounce US |
Net volume [l] | 0.13 L |
Oil free refrigerants | R516A |
Outlet 1 connection size [in] | 1/4 in |
Outlet connection type | Solder, ODF |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Product description | Liquid line filter drier |
Product group | Filter driers |
Product Name Description | Hermetic filter drier |
Quantity per packing format | 24 pc |
Refrigerants |
R1234yf R290 R32 R444A R444B R445A R446A R447A R451A R452B R454A R454B R454C R455A R516A R600a |
Serviceable | No |
Shell volume [foz US] | 6.37 Fluid Ounce US |
Shell volume [l] | 0.19 L |
Solid core surface [cm2] | 118 cm² |
Solid core surface [in2] | 18.29 in² |
Solid core volume [cm3] | 59 cm³ |
Solid core volume [in3] | 3.57 in³ |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type | DMLE |
Type designation | DMLE 082S |
UK RoHS compliance | Out of scope |
UL approved refrigerants | R454A |
Acid capacity [g] | 0.54 g |
Acid capacity [oz] | 0.019 oz |
Activated alum/Molec sieve [%] | 0% / 100% |
Activated alumina [%] | 0 % |
Approval | UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
China RoHS compliance | Out of scope |
Connection material | Copper |
Core | Solid core |
Core Size code | 08 cu.in. |
Core type | Solid core |
Drying Cap[Drops of Water]24°C | R-1234yf: 260 |
Drying Cap[Drops of Water]52°C | R-1234yf: 240 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Filter application | High Moisture Capacity |
Flow capacity [kW] | R1234yf: 3.3 |
Flow capacity [TR] | R1234yf: 0.9 |
Flow direction indicator | Label printed 1-way arrow |
Fluid Group | 1 |
In scope of WEEE and contain batteries | No |
Inlet 1 connection size [in] | 1/4 in |
Inlet connection type | Solder, ODF |
LiqCap Cond (ARI 710-2009)[SI] |
Delta p=0.07bar tliq= 30°C tvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] |
Delta p=1psi tliq= 86°F tvap=5°F |
Max. Working Pressure [bar] | 50 bar |
Max. Working Pressure [psig] | 725 psig |
Molecular sieve [%] | 100 % |
Net volume [foz US] | 4.39 Fluid Ounce US |
Net volume [l] | 0.13 L |
Oil free refrigerants | R516A |
Outlet 1 connection size [in] | 1/4 in |
Outlet connection type | Solder, ODF |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Product description | Liquid line filter drier |
Product group | Filter driers |
Product Name Description | Hermetic filter drier |
Quantity per packing format | 24 pc |
Refrigerants |
R1234yf R290 R32 R444A R444B R445A R446A R447A R451A R452B R454A R454B R454C R455A R516A R600a |
Serviceable | No |
Shell volume [foz US] | 6.37 Fluid Ounce US |
Shell volume [l] | 0.19 L |
Solid core surface [cm2] | 118 cm² |
Solid core surface [in2] | 18.29 in² |
Solid core volume [cm3] | 59 cm³ |
Solid core volume [in3] | 3.57 in³ |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type | DMLE |
Type designation | DMLE 082S |
UK RoHS compliance | Out of scope |
UL approved refrigerants | R454A |