Hermetic filter drier, DMLE, 1.5 cu.in, Copper
023Z8201
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Gross weight | 0.132 Kg |
Net weight | 0.115 Kg |
Volume | 0.422 Liter |
EAN | 5702424608385 |
Gross weight | 0.132 Kg |
Net weight | 0.115 Kg |
Volume | 0.422 Liter |
EAN | 5702424608385 |
Acid capacity [g] | 0.13 g |
Acid capacity [oz] | 0.005 oz |
Activated alum/Molec sieve [%] | 0% / 100% |
Activated alumina [%] | 0 % |
Approval | UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
China RoHS compliance | Out of scope |
Connection material | Copper |
Core | Solid core |
Core Size code | 1.5 cu.in |
Core type | Solid core |
Drying Cap[Drops of Water]24°C | R-1234yf: 62 |
Drying Cap[Drops of Water]52°C | R-1234yf: 57 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Filter application | High Moisture Capacity |
Flow capacity [kW] | R1234yf: 3.7 |
Flow capacity [TR] | R1234yf: 1 |
Flow direction indicator | Label printed 1-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Inlet 1 connection size [in] | 1/4 in |
Inlet connection type | Solder, ODF |
LiqCap Cond (ARI 710-2009)[SI] |
Delta p=0.07bar tliq= 30°C tvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] |
Delta p=1psi tliq= 86°F tvap=5°F |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 50 bar |
Max. Working Pressure [psig] | 725 psig |
Molecular sieve [%] | 100 % |
Net volume [foz US] | 1.16 Fluid Ounce US |
Net volume [l] | 0.034 L |
Oil free refrigerants | R516A |
Outlet 1 connection size [in] | 1/4 in |
Outlet connection type | Solder, ODF |
Packing format | Industrial pack |
PED category | Art. 4, par. 3 |
Product description | Liquid line filter drier |
Product group | Filter driers |
Product Name Description | Hermetic filter drier |
Quantity per packing format | 36 pc |
Refrigerants |
R1234yf R32 R444B R447A R452B R454B R454C R455A R516A R444A R446A R451A R290 R600a R445A R454A |
Serviceable | No |
Shell volume [foz US] | 1.61 Fluid Ounce US |
Shell volume [l] | 0.05 L |
Solid core surface [cm2] | 40 cm² |
Solid core surface [in2] | 6.12 in² |
Solid core volume [cm3] | 13 cm³ |
Solid core volume [in3] | 0.82 in³ |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type | DMLE |
Type designation | DMLE 1.52S |
UK RoHS compliance | Out of scope |
UL approved refrigerants | R454A |
Acid capacity [g] | 0.13 g |
Acid capacity [oz] | 0.005 oz |
Activated alum/Molec sieve [%] | 0% / 100% |
Activated alumina [%] | 0 % |
Approval | UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
China RoHS compliance | Out of scope |
Connection material | Copper |
Core | Solid core |
Core Size code | 1.5 cu.in |
Core type | Solid core |
Drying Cap[Drops of Water]24°C | R-1234yf: 62 |
Drying Cap[Drops of Water]52°C | R-1234yf: 57 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Filter application | High Moisture Capacity |
Flow capacity [kW] | R1234yf: 3.7 |
Flow capacity [TR] | R1234yf: 1 |
Flow direction indicator | Label printed 1-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Inlet 1 connection size [in] | 1/4 in |
Inlet connection type | Solder, ODF |
LiqCap Cond (ARI 710-2009)[SI] |
Delta p=0.07bar tliq= 30°C tvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] |
Delta p=1psi tliq= 86°F tvap=5°F |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 50 bar |
Max. Working Pressure [psig] | 725 psig |
Molecular sieve [%] | 100 % |
Net volume [foz US] | 1.16 Fluid Ounce US |
Net volume [l] | 0.034 L |
Oil free refrigerants | R516A |
Outlet 1 connection size [in] | 1/4 in |
Outlet connection type | Solder, ODF |
Packing format | Industrial pack |
PED category | Art. 4, par. 3 |
Product description | Liquid line filter drier |
Product group | Filter driers |
Product Name Description | Hermetic filter drier |
Quantity per packing format | 36 pc |
Refrigerants |
R1234yf R32 R444B R447A R452B R454B R454C R455A R516A R444A R446A R451A R290 R600a R445A R454A |
Serviceable | No |
Shell volume [foz US] | 1.61 Fluid Ounce US |
Shell volume [l] | 0.05 L |
Solid core surface [cm2] | 40 cm² |
Solid core surface [in2] | 6.12 in² |
Solid core volume [cm3] | 13 cm³ |
Solid core volume [in3] | 0.82 in³ |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type | DMLE |
Type designation | DMLE 1.52S |
UK RoHS compliance | Out of scope |
UL approved refrigerants | R454A |