Hermetic filter drier, DCLE

023Z8319

Inlet connection type: Flare, Outlet connection type: Flare

Product details

Gross weight 0.424 Kg
Net weight 0.35 Kg
Volume 0.559 Liter
EAN 5702424610333

 

Acid capacity [g] 0.54 g
Acid capacity [oz] 0.019 oz
Activated alum/Molec sieve [%] 20% / 80%
Activated alumina [%] 20 %
Approval UL
Body material Steel
Braket No
Brand ELIMINATOR
China RoHS compliance Out of scope
Connection material Steel
Core Solid core
Core Size code 08 cu.in.
Core type Solid core
Drying Cap[Drops of Water]24°C R-1234yf: 204
Drying Cap[Drops of Water]52°C R-1234yf: 188
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
Filter application Std Moisture & Acid Capacity
Flow capacity [kW] R1234yf: 10.1
Flow capacity [TR] R1234yf: 2.9
Flow direction indicator Label printed 1-way arrow
Fluid Group 1
In scope of WEEE and contain batteries No
Inlet 1 connection size [in] 3/8 in
Inlet connection type Flare
LiqCap Cond (ARI 710-2009)[SI] Delta p=0.07bar
tliq= 30°C
tvap=-15°C
LiqCapCond (ARI 710-2009)[IMP] Delta p=1psi
tliq= 86°F
tvap=5°F
Max. Working Pressure [bar] 50 bar
Max. Working Pressure [psig] 725 psig
Molecular sieve [%] 80 %
Net volume [foz US] 4.39 Fluid Ounce US
Net volume [l] 0.13 L
Oil free refrigerants R516A
Outlet 1 connection size [in] 3/8 in
Outlet connection type Flare
Packing format Multi pack
PED category Art. 4, par. 3
Product description Liquid line filter drier
Product group Filter driers
Product Name Description Hermetic filter drier
Quantity per packing format 24 pc
Refrigerants R1234yf
R32
R444A
R444B
R445A
R446A
R447A
R451A
R452B
R454A
R454B
R454C
R455A
R516A
R600a
Serviceable No
Shell volume [foz US] 6.37 Fluid Ounce US
Shell volume [l] 0.19 L
Solid core surface [cm2] 118 cm²
Solid core surface [in2] 18.29 in²
Solid core volume [cm3] 59 cm³
Solid core volume [in3] 3.57 in³
Temperature range [°C] [max] 70 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 160 °F
Temperature range [°F] [min] -40 °F
Type DCLE
Type designation DCLE 083
UK RoHS compliance Out of scope
UL approved refrigerants R454A

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality