System manager, AK-SM 880
System manager, AK-SM 880

080Z4009

Controller type: System Manager, Application area: Full Store/ Retro-fit TP78, Communication type: LON TP78

Product details

Gross weight 2.49 kg
Net weight 1.84 kg
EAN 5702428867924

 

Application area Full Store/ Retro-fit TP78
Approval C UL US LISTED
C-TICK
CE
CMIM
Communication type LON TP78
Controller type System Manager
Digital outputs (DO) [pc] 2 pc
Display on front Yes
Enclosure rating IP IP20
Frequency [Hz] 50/60 Hz
Function Data Collection, Monitor.unit
Further information w. Display & Keypad
Packing format Single pack
Product accessories Electron. control accessories
Product group Supervisory solutions
Product Language Chinese
Czech
Danish
Dutch
English
French
German
Hungarian
Italian
Polish
Portuguese
Russian
Spanish
Product name System manager
Quantity per packing format 1 pc
Serviceable No
Supply voltage [V] AC [Max] 240 V
Supply voltage [V] AC [Min] 100 V
Type AK-SM 880

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services