System manager, AK-SM 850A

080Z4042

Controller type: Data Collection, Monitor.unit, Application area: Refrigeration license, Communication type: ETHER

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 2.397 Kg
Net weight 1.725 Kg
Volume 11.246 Liter
EAN 5715162499030

 

Application area Refrigeration license
Approval C UL US LISTED
China RoHS compliance Out of scope
Communication type ETHER
Controller type Data Collection, Monitor.unit
Digital outputs (DO) [pc] 2 pc
Display on front Yes
Enclosure rating IP IP20
Frequency [Hz] 50/60 Hz
Function Data Collection, Monitor.unit
Further information w. Display & Keypad
Other RoHS documentation EAEU RoHS
Packing format Single pack
Product group Supervisory solutions
Product Language Chinese
Product Name Description System manager
Quantity per packing format 1 pc
Supply voltage [V] AC [max] 240 V
Supply voltage [V] AC [min] 100 V
Type AK-SM 850A

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality