080Z4001
We have a replacement.
Controller type: System manager, Application area: Refrigeration license, Communication type: RS485; ETHER; LON RS485; MODBUS
Controller type: System manager, Application area: Refrigeration license, Communication type: RS485; ETHER; LON RS485; MODBUS
Gross weight | 2.474 Kg |
Net weight | 1.781 Kg |
Volume | 11.246 Liter |
EAN | 5702428816809 |
Gross weight | 2.474 Kg |
Net weight | 1.781 Kg |
Volume | 11.246 Liter |
EAN | 5702428816809 |
Application area | Refrigeration license |
Approval |
C UL US LISTED C-TICK CE CMIM |
Communication type |
ETHER LON RS485 MODBUS RS485 |
Controller type | System manager |
Digital outputs (DO) [pc] | 2 pc |
Display on front | Yes |
Enclosure rating IP | IP20 |
Frequency [Hz] | 50/60 Hz |
Function | Data Collection, Monitor.unit |
Further information | w. Display & Keypad |
Packing format | Single pack |
Product accessories | Electron. control accessories |
Product group | Supervisory solutions |
Product Language |
Chinese Czech Danish Dutch English French German Hungarian Italian Polish Portuguese Russian Spanish |
Product Name Description | System manager |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Serviceable | No |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 100 V |
Type | AK-SM 850 |
Application area | Refrigeration license |
Approval |
C UL US LISTED C-TICK CE CMIM |
Communication type |
ETHER LON RS485 MODBUS RS485 |
Controller type | System manager |
Digital outputs (DO) [pc] | 2 pc |
Display on front | Yes |
Enclosure rating IP | IP20 |
Frequency [Hz] | 50/60 Hz |
Function | Data Collection, Monitor.unit |
Further information | w. Display & Keypad |
Packing format | Single pack |
Product accessories | Electron. control accessories |
Product group | Supervisory solutions |
Product Language |
Chinese Czech Danish Dutch English French German Hungarian Italian Polish Portuguese Russian Spanish |
Product Name Description | System manager |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Serviceable | No |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 100 V |
Type | AK-SM 850 |