080Z4014
Function: Data Collection, Application area: Refrigeration license, Enclosure rating IP: IP20, Controller type: Alarm Logger
Function: Data Collection, Application area: Refrigeration license, Enclosure rating IP: IP20, Controller type: Alarm Logger
Gross weight | 2.409 Kg |
Net weight | 1.84 Kg |
Volume | 11.246 Liter |
EAN | 5702428851831 |
Gross weight | 2.409 Kg |
Net weight | 1.84 Kg |
Volume | 11.246 Liter |
EAN | 5702428851831 |
Application area | Refrigeration license |
Approval |
C UL US LISTED C-TICK CE CMIM |
Communication type |
ETHER MODBUS |
Controller type | Alarm Logger |
Digital outputs (DO) [pc] | 2 pc |
Display on front | Yes |
Enclosure rating IP | IP20 |
Frequency [Hz] | 50/60 Hz |
Function | Data Collection |
Further information | With touch display |
Packing format | Single pack |
Product accessories | Electron. control accessories |
Product group | Supervisory solutions |
Product Language | English |
Product Name Description | System manager |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Serviceable | No |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 100 V |
Type | AK-SM 800AL |
Application area | Refrigeration license |
Approval |
C UL US LISTED C-TICK CE CMIM |
Communication type |
ETHER MODBUS |
Controller type | Alarm Logger |
Digital outputs (DO) [pc] | 2 pc |
Display on front | Yes |
Enclosure rating IP | IP20 |
Frequency [Hz] | 50/60 Hz |
Function | Data Collection |
Further information | With touch display |
Packing format | Single pack |
Product accessories | Electron. control accessories |
Product group | Supervisory solutions |
Product Language | English |
Product Name Description | System manager |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Serviceable | No |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 100 V |
Type | AK-SM 800AL |