080Z4108
Application area: Food retail industry, Used for product: AK contrl. with AKM software, System features: HACCP compliance; Reporting features; Alarm management; Data collection
Application area: Food retail industry, Used for product: AK contrl. with AKM software, System features: HACCP compliance; Reporting features; Alarm management; Data collection
EAN | 5715162688847 |
EAN | 5715162688847 |
Application area | Food retail industry |
Manager type | Server PC application |
Number of sites max. | 50 pc |
Product group | Supervisory solutions |
Product Name Description | Enterprise manager |
System features |
Data collection Alarm management HACCP compliance Reporting features |
Type | AK-EM 800 |
Used for product | AK contrl. with AKM software |
Application area | Food retail industry |
Manager type | Server PC application |
Number of sites max. | 50 pc |
Product group | Supervisory solutions |
Product Name Description | Enterprise manager |
System features |
Data collection Alarm management HACCP compliance Reporting features |
Type | AK-EM 800 |
Used for product | AK contrl. with AKM software |