080Z4106
Application area: Food retail industry, Used for product: AK contrl. with AKM software, System features: Alarm management; Data collection; HACCP compliance; Reporting features
Application area: Food retail industry, Used for product: AK contrl. with AKM software, System features: Alarm management; Data collection; HACCP compliance; Reporting features
Gross weight | 0 kg |
Net weight | 0 kg |
Gross weight | 0 kg |
Net weight | 0 kg |
Application area | Food retail industry |
Further information | Single Site License |
Manager type | Server PC application |
Number of sites max. | 1 pc |
Product group | Supervisory solutions |
Product name | Enterprise manager |
System features |
Data collection Alarm management HACCP compliance Reporting features |
Type | AK-EM 800 |
Used for product | AK contrl. with AKM software |
Application area | Food retail industry |
Further information | Single Site License |
Manager type | Server PC application |
Number of sites max. | 1 pc |
Product group | Supervisory solutions |
Product name | Enterprise manager |
System features |
Data collection Alarm management HACCP compliance Reporting features |
Type | AK-EM 800 |
Used for product | AK contrl. with AKM software |