I/O and communication modules

Shows 7 product(s)

080Z0008

I/O module, AK-XM 102A

Function: Digital Inputs, Communication type: AK2 LOCAL BUS, Packing format: Multi pack, Quantity per packing format: 16

080Z0011

I/O module, AK-XM 204A

Function: Digital Outputs, Communication type: AK2 LOCAL BUS, Packing format: Multi pack, Quantity per packing format: 12

080Z0013

I/O module, AK-XM 102B

Function: Digital Inputs, Communication type: AK2 LOCAL BUS, Packing format: Multi pack, Quantity per packing format: 16

080Z0018

I/O module, AK-XM 204B

Function: Digital Outputs, Communication type: AK2 LOCAL BUS, Packing format: Multi pack, Quantity per packing format: 12

080Z0020

I/O module, AK-XM 107A

Function: Digitale Inputs, Packing format: Multi pack, Quantity per packing format: 16

080Z0023

I/O module, AK-XM 208C

Function: 8AI, 4 Stepper out, Packing format: Multi pack, Quantity per packing format: 12

080Z0032

I/O module, AK-XM 103A

Function: Analog Inputs and Outputs, Packing format: Multi pack, Quantity per packing format: 16