Superheat controller, EIM 365
Superheat controller, EIM 365

080G1003

Enclosure rating IP: IP00, Spec. Factory settings: NO

Product details

Gross weight 0.05 kg
Net weight 0.04 kg
EAN 5702428667791

 

Ambient temperature range [°C] [Max] 60 °C
Ambient temperature range [°C] [Min] -25 °C
Analog inputs (AI) [pc] 3 pc
Analog outputs (AO) [pc] 0 pc
Approval CE
EAC
LLC CDC EURO-TYSK
RoHS
UKCA
Battery back-up [V] DC 24 V
Communication type Modbus RS485 RTU
Digital inputs (DI) [pc] 1 pc
Display - option None
Display on front No
Enclosure rating IP IP00
Frequency [Hz] 50/60 Hz
Further information Battery back up
EKE 2U
Manual mode via Modbus
Max. current output/phase [A] 0.9 A
Mounting method Screw mounting
Number of pressure sensors 1
Number of temperature sensors 2
Packing format Multi pack
Pressure sensor support Ratiometric 0.5 - 4 V DC
Product accessories Electron. control accessories
Product features Alarm management
Start up
Superheat reference
Product group Electronic valve control
Product Language English
Product name Superheat controller
Quantity per packing format 40 pc
Serviceable No
Spec. Factory settings NO
Supply voltage [V] AC 24 V
Supply voltage [V] DC 24 V
Temp. sensor configuration S2
Temp. sensor support Pt 1000
Type EIM 365
Valve output number 1
Valve output type CCMT 16
CCMT 2
CCMT 24
CCMT 30
CCMT 4
CCMT 42
CCMT 8
CTR
ETS 100
ETS 25
ETS 250
ETS 400
ETS 50
ETS 6
ETS 12
ETS 100C
ETS 12C
ETS 24C
ETS 25C
ETS 50C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services