System manager, AK-SM 810
System manager, AK-SM 810

080Z4006

Function: Data Collection, wo. Display, Application area: Refrigeration license, Enclosure rating IP: IP20, Controller type: System Manager

Product details

Gross weight 1.99 kg
Net weight 1.44 kg
EAN 5702428996426

 

Application area Refrigeration license
Approval C UL US LISTED
C-TICK
CE
CMIM
Communication type ETHER
LON RS485
MODBUS
RS485
Controller type System Manager
Digital outputs (DO) [pc] 2 pc
Display on front No
Enclosure rating IP IP20
Frequency [Hz] 50/60 Hz
Function Data Collection, wo. Display
Further information without Display & Keypad
Packing format Single pack
Product accessories Electron. control accessories
Product group Supervisory solutions
Product Language Chinese
Czech
Danish
Dutch
English
French
German
Hungarian
Italian
Polish
Portuguese
Russian
Spanish
Product name System manager
Quantity per packing format 1 pc
Serviceable No
Supply voltage [V] AC [Max] 240 V
Supply voltage [V] AC [Min] 100 V
Type AK-SM 810

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality